IESNA:LM-63-2002
[TEST]P1367584
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3B-740-U-T4W-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 109W 70CRI 4000K FIXTURE w/ TYPE IV WIDE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12070.1
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 44 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1491.8 1666.2 1836.7 1976.2 2111.8 2228.0 2317.1 2379.1 2394.6 2371.4 2344.3 2336.5 2348.1 2383.0 2452.8 2580.6 2809.2 3367.2 4192.6 
4824.1 5130.3 5436.4 5769.6 6106.7 6370.2 6211.3 4727.3 2921.6 1673.9 1104.3 503.7 158.9 77.5 34.9 15.5 0.0 0.0 
1491.8 1666.2 1828.9 1972.3 2111.8 2212.5 2309.4 2375.3 2383.0 2367.5 2336.5 2328.8 2352.0 2379.1 2452.8 2596.1 2778.2 3332.3 4161.6 
4785.4 5107.0 5436.4 5777.4 6122.2 6385.7 6250.1 4921.0 3189.0 1809.5 1143.1 523.1 182.1 89.1 38.7 19.4 3.9 0.0 
1491.8 1650.7 1805.7 1956.8 2076.9 2185.4 2274.5 2336.5 2352.0 2332.6 2313.3 2301.6 2324.9 2355.9 2417.9 2553.5 2735.6 3146.4 3847.7 
4549.0 4967.5 5327.9 5773.5 6153.2 6513.6 6703.4 5924.6 4277.8 2747.2 1507.3 759.5 306.1 182.1 104.6 42.6 3.9 0.0 
1491.8 1642.9 1790.2 1929.7 2045.9 2135.0 2220.3 2274.5 2293.9 2286.1 2274.5 2266.8 2290.0 2309.4 2348.1 2441.1 2580.6 2793.7 3247.1 
3913.6 4630.4 5169.0 5730.9 6319.8 6823.6 7242.0 7323.4 6823.6 6350.8 5312.4 3398.2 1294.2 391.4 186.0 73.6 11.6 0.0 
1491.8 1631.3 1759.2 1887.0 1999.4 2088.5 2166.0 2216.4 2247.4 2259.0 2259.0 2266.8 2282.3 2305.5 2332.6 2390.8 2487.6 2646.5 2882.9 
3262.6 3901.9 4669.2 5428.6 6234.6 6893.3 7470.6 7993.7 8261.1 8071.2 7823.3 5951.7 3165.7 1170.2 457.2 127.9 11.6 0.0 
1491.8 1608.0 1724.3 1844.4 1945.2 2034.3 2111.8 2169.9 2204.8 2228.0 2243.5 2266.8 2305.5 2344.3 2383.0 2417.9 2510.9 2650.4 2863.5 
3146.4 3514.5 4022.1 4684.7 5382.1 6087.3 6746.1 7493.9 8307.6 8970.2 8133.2 6990.2 5169.0 2929.4 860.2 139.5 15.5 0.0 
1491.8 1608.0 1724.3 1836.7 1945.2 2030.4 2111.8 2173.8 2208.6 2231.9 2251.3 2274.5 2321.0 2359.8 2398.5 2441.1 2522.5 2662.0 2879.0 
3158.0 3510.6 3998.8 4611.0 5289.1 5959.5 6664.7 7424.1 8230.1 8985.7 8222.4 6904.9 5107.0 3003.0 914.5 151.1 15.5 0.0 
1491.8 1592.5 1681.7 1786.3 1879.3 1964.5 2042.0 2111.8 2162.1 2204.8 2239.6 2290.0 2355.9 2410.1 2460.5 2514.8 2603.9 2739.5 2944.9 
3208.3 3557.1 3956.2 4459.9 5010.1 5641.7 6354.7 7114.2 7676.0 7823.3 8365.7 6966.9 3592.0 1224.4 399.1 85.2 19.4 0.0 
1491.8 1561.6 1635.2 1720.4 1801.8 1883.2 1964.5 2042.0 2100.2 2166.0 2224.1 2286.1 2355.9 2398.5 2460.5 2541.9 2642.6 2813.1 3045.6 
3378.8 3789.6 4273.9 4835.8 5494.5 6149.3 6796.4 7238.2 7273.0 7559.8 7753.5 7362.2 5455.7 1728.2 449.5 166.6 23.2 0.0 
1491.8 1538.3 1600.3 1658.4 1728.2 1805.7 1875.4 1949.0 2026.5 2088.5 2162.1 2235.8 2301.6 2355.9 2421.8 2495.4 2584.5 2747.2 2999.1 
3340.1 3785.7 4297.2 4905.5 5479.0 6060.2 6513.6 6583.3 6641.4 6722.8 6350.8 5548.7 3037.9 685.8 213.1 120.1 27.1 0.0 
1491.8 1511.2 1542.2 1588.7 1639.0 1701.0 1763.0 1832.8 1898.7 1976.2 2053.7 2131.1 2216.4 2290.0 2363.6 2452.8 2557.4 2724.0 2975.9 
3336.2 3797.3 4421.2 5056.6 5575.9 5998.2 6161.0 6033.1 5885.8 5417.0 4467.7 3278.1 1026.8 209.2 77.5 38.7 23.2 0.0 
1491.8 1495.7 1507.3 1538.3 1580.9 1627.4 1681.7 1735.9 1794.0 1859.9 1925.8 1999.4 2084.7 2162.1 2243.5 2340.4 2476.0 2650.4 2917.7 
3278.1 3754.7 4324.3 4874.5 5207.8 5285.2 5010.1 4456.0 3890.3 3220.0 2483.8 1685.5 534.7 135.6 58.1 31.0 19.4 0.0 
1491.8 1476.3 1476.3 1484.1 1503.4 1530.6 1549.9 1577.1 1596.4 1611.9 1635.2 1662.3 1689.4 1716.5 1759.2 1809.5 1879.3 2026.5 2270.6 
2611.6 3037.9 3487.3 3805.1 3867.1 3599.7 2975.9 2173.8 1317.4 674.2 248.0 120.1 77.5 54.2 38.7 27.1 19.4 0.0 
1491.8 1449.2 1402.7 1360.1 1309.7 1259.3 1201.2 1131.4 1057.8 976.5 883.5 794.3 709.1 643.2 608.3 600.6 616.1 627.7 685.8 
848.6 1023.0 1146.9 1189.6 1015.2 716.8 499.9 352.6 228.6 158.9 108.5 81.4 62.0 50.4 34.9 23.2 15.5 0.0 
1491.8 1410.4 1309.7 1208.9 1096.6 984.2 852.5 720.7 600.6 519.2 476.6 461.1 453.4 449.5 457.2 472.7 480.5 488.2 480.5 
465.0 437.9 410.7 383.6 352.6 310.0 251.9 197.6 162.7 131.7 104.6 73.6 58.1 42.6 31.0 23.2 11.6 0.0 
1491.8 1383.3 1228.3 1065.6 906.7 751.7 600.6 519.2 496.0 484.4 468.9 457.2 445.6 437.9 430.1 422.4 410.7 391.4 372.0 344.9 
313.9 286.7 259.6 232.5 201.5 178.2 155.0 135.6 112.4 85.2 58.1 46.5 34.9 27.1 23.2 11.6 0.0 
1491.8 1340.7 1146.9 957.1 759.5 592.8 523.1 503.7 492.1 476.6 465.0 453.4 441.7 422.4 406.9 387.5 364.2 337.1 302.2 271.2 240.2 
213.1 189.9 174.4 155.0 139.5 124.0 100.7 81.4 62.0 50.4 42.6 34.9 27.1 19.4 15.5 0.0 
1491.8 1309.7 1088.8 860.2 647.1 542.5 519.2 503.7 492.1 476.6 461.1 449.5 434.0 410.7 387.5 360.4 325.5 294.5 259.6 224.7 193.7 
174.4 162.7 147.2 135.6 124.0 108.5 93.0 77.5 69.7 54.2 46.5 38.7 27.1 19.4 15.5 0.0 
1491.8 1286.4 1034.6 786.6 589.0 534.7 519.2 503.7 488.2 476.6 461.1 445.6 430.1 403.0 375.9 341.0 306.1 267.4 224.7 193.7 174.4 
158.9 151.1 139.5 127.9 116.2 100.7 89.1 77.5 65.9 54.2 46.5 31.0 27.1 23.2 15.5 0.0 
1491.8 1259.3 999.7 740.1 565.7 534.7 519.2 503.7 488.2 472.7 457.2 441.7 422.4 399.1 372.0 337.1 294.5 248.0 209.2 182.1 166.6 
151.1 143.4 131.7 120.1 104.6 89.1 77.5 69.7 58.1 50.4 38.7 31.0 23.2 19.4 15.5 0.0 
1491.8 1267.1 995.8 724.6 561.8 538.6 527.0 511.5 496.0 480.5 465.0 449.5 430.1 406.9 379.7 344.9 294.5 248.0 209.2 182.1 162.7 
147.2 139.5 127.9 112.4 96.9 77.5 65.9 58.1 50.4 42.6 34.9 27.1 23.2 19.4 15.5 0.0 
1491.8 1270.9 980.3 716.8 561.8 538.6 523.1 507.6 496.0 480.5 461.1 445.6 430.1 410.7 383.6 348.7 298.4 251.9 213.1 182.1 158.9 
147.2 139.5 127.9 112.4 93.0 73.6 65.9 58.1 50.4 38.7 31.0 27.1 23.2 19.4 15.5 0.0 
